LT3958

PRODUCTION

High Input Voltage, Boost, Flyback, SEPIC and Inverting Converter

Part Models
4
1ku List Price
Starting From $3.66

Part Details

  • Wide Input Voltage Range: 5V to 80V
  • Single Feedback Pin for Positive or Negative Output Voltage
  • Internal 3.3A/84V Power Switch
  • Current Mode Control Provides Excellent Transient Response
  • Programmable Operating Frequency (100kHz to 1MHz) with One External Resistor
  • Synchronizeable to an External Clock
  • Low Shutdown Current < 1μA
  • Internal 7.2V Low Dropout Voltage Regulator
  • Programmable Input Undervoltage Lockout with Hysteresis
  • Programmable Soft-Start
  • Thermally Enhanced QFN (5mm × 6mm) Package
LT3958
High Input Voltage, Boost, Flyback, SEPIC and Inverting Converter
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3958
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1569A

LT3958EUHE Boost Demo Board | 11V-40VIN; VOUT = 48V @ 0.5A

Product Details

Demonstration circuit 1569A is a High Voltage Monolithic Boost Converter featuring the LT3958. The LT3958 can be configured as a boost, flyback, SEPIC, and inverting converter, but the demonstration circuit is assembled as a boost. The input voltage range is 11V to 40V and the output voltage is 48V with 500mA over the entire input voltage range. The LT3958 has an internal n-channel 3.3A, 84V power switch for high voltage, power, and efficiency. The dual paddle package provides excellent heat dissipation for the internal power switch. The LT3958 current-mode dc/dc converter features adjustable switching frequency, soft-start, compensation, shutdown and undervoltage lockout with hysteresis, and a feedback pin (FBX) that can be used in both positive and negative applications. A SYNC input can be used to synchronize the switching at a frequency higher than the IC is programmed.



DC1569A
LT3958EUHE Boost Demo Board | 11V-40VIN; VOUT = 48V @ 0.5A

Latest Discussions

Recently Viewed