LT3957

PRODUCTION

Boost, Flyback, SEPIC and Inverting Converter with 5A, 40V Switch

Part Details

  • Wide Input Voltage Range: 3V to 40V
  • Single Feedback Pin for Positive or Negative Output Voltage
  • Internal 5A/40V Power Switch
  • Current Mode Control Provides Excellent Transient Response
  • Programmable Operating Frequency (100kHz to 1MHz) with One External Resistor
  • Synchronizable to an External Clock
  • Low Shutdown Current < 1μA
  • Internal 5.2V Low Dropout Voltage Regulator
  • Programmable Input Undervoltage Lockout with Hysteresis
  • Programmable Soft-Start
  • Thermally Enhanced QFN (5mm × 6mm) Package
LT3957
Boost, Flyback, SEPIC and Inverting Converter with 5A, 40V Switch
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT3957A PRODUCTION Boost, Flyback, SEPIC and Inverting Converter with 5A, 40V Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1544A

LT3957EUHE Demo Board | Boost, 4.5V ≤ VIN ≤ 20V, VOUT = 24V at 0.6A

Product Details

Demonstration circuit 1544 is a Boost, SEPIC, Flyback and Inverting Converter with 5A, 40V Switch featuring the LT3957. The LT3957 can be configured as a boost, flyback, SEPIC, and inverting converter, but the demonstration circuit is assembled as a boost. The input voltage range is 4.5V to 20V and the output voltage is 24V with 600mA over the entire input voltage range.

DC1544A
LT3957EUHE Demo Board | Boost, 4.5V ≤ VIN ≤ 20V, VOUT = 24V at 0.6A

Latest Discussions