LT3845A

RECOMMENDED FOR NEW DESIGNS

High Voltage Synchronous Current Mode Step-Down Controller with Adjustable Operating Frequency

Part Models
6
1ku List Price
Starting From $4.26
Viewing:

Part Details

  • High Voltage Operation: Up to 60V
  • Synchronizable Up to 600kHz
  • Adjustable Constant Frequency: 100kHz to 500kHz
  • Output Voltages Up to 36V
  • Stable Operation in Current Limit
  • Adaptive Nonoverlap Circuitry Prevents Switch Shoot-Through
  • Reverse Inductor Current Inhibit for Discontinuous Operation Improves Efficiency with Light Loads
  • Programmable Soft-Start
  • 120μA No Load Quiescent Current
  • 10μA Shutdown Supply Current
  • 1% Regulation Accuracy
  • Standard Gate N-Channel Power MOSFETs
  • Reverse Overcurrent Protection
  • 16-Lead Thermally Enhanced TSSOP Package
LT3845A
High Voltage Synchronous Current Mode Step-Down Controller with Adjustable Operating Frequency
High Voltage Step-Down Regulator 48V to 12V at 75W Efficiency and Power Loss  vs Load Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
High Voltage Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Power Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1619A

LT3845AEFE Demo Board | 16V ≤ VIN ≤ 60V, VOUT = 12V @ 10A

Product Details

Demonstration Circuit 1619A is a 100kHz to 500kHz programmable frequency, high voltage, current mode DC/DC step-down converter featuring the LT3845A. The operating frequency can be synchronized up to 600kHz. This demo board is designed for 12V output at up to 10A (120W) from a 16V to 60V input.

DC1619A
LT3845AEFE Demo Board | 16V ≤ VIN ≤ 60V, VOUT = 12V @ 10A
DC1619A Demo Board DC1619A Demo Board DC1619A Demo Board DC1619A Demo Board DC1619A - Schematic

Latest Discussions

Recently Viewed