LT3845

NOT RECOMMENDED FOR NEW DESIGNS

High Voltage Synchronous Current Mode Step-Down Controller with Adjustable Operating Frequency

Part Models
8
1ku List Price
Starting From $4.19

Part Details

  • High Voltage Operation: Up to 60V
  • Synchronizable Up to 600kHz
  • Adjustable Constant Frequency: 100kHz to 500kHz
  • Output Voltages Up to 36V
  • Adaptive Nonoverlap Circuitry Prevents Switch Shoot-Through
  • Reverse Inductor Current Inhibit for Discontinuous Operation Improves Efficiency with Light Loads
  • Programmable Soft-Start
  • 120μA No Load Quiescent Current
  • 10μA Shutdown Supply Current
  • 1% Regulation Accuracy
  • Standard Gate N-Channel Power MOSFETs
  • Current Limit Unaffected by Duty Cycle
  • Reverse Overcurrent Protection
  • 16-Lead Thermally Enhanced TSSOP Package, 16-Pin PDIP
LT3845
High Voltage Synchronous Current Mode Step-Down Controller with Adjustable Operating Frequency
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3845
  • LT3845A

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LT3845
  • LT3845A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1073A

LT3845EFE Demo Board | 20V < VIN < 55V, VOUT: 12V/6.25A

Product Details

Demonstration Circuit 1073 is a 100kHz-500kHz programmable frequency, high voltage, current-mode DC/DC step-down converter featuring the LT3845. The operating frequency can be synchronized up to 600kHz. The demo board is designed for 12V @ 6.25A (75W) output from a 20V to 55V input. A soft-start feature controls the output voltage slew rate at start-up, reducing current surges and voltage overshoots. The modes of operation (Burst Mode, Discontinuous Current Mode and Continuous Current Mode) are jumper selectable. Both Burst Mode and Discontinuous Current Mode increase the efficiency at light loads. Continuous Current Mode will maintain a constant switching frequency regardless of the load current.

DC1073A
LT3845EFE Demo Board | 20V < VIN < 55V, VOUT: 12V/6.25A

Latest Discussions

Recently Viewed