LT3510

PRODUCTION

Monolithic Dual Tracking 2A Step-Down Switching Regulator

Part Models
4
1ku List Price
Starting From $3.88

Part Details

  • Wide Input Range: 3.1V to 25V
  • Two Switching Regulators with 2A Output Capability
  • Independent Supply to Each Regulator
  • Adjustable/Synchronizable Fixed Frequency Operation from 250kHz to 1.5MHz
  • Antiphase Switching
  • Outputs Can be Paralleled
  • Independent, Sequential, Ratiometric or Absolute Tracking Between Outputs
  • Independent Soft-Start and Power Good Pins
  • Enhanced Short-Circuit Protection
  • Low Dropout: 95% Maximum Duty Cycle
  • Low Shutdown Current: <10µA
  • 20-Lead TSSOP Package with Exposed Leadframe
LT3510
Monolithic Dual Tracking 2A Step-Down Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3510
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1157A

LT3510EFE Demo Board | 4.5V ≤ VIN ≤ 24V, VOUT1 = 3.3V @ 2A, VOUT2 = 1.8V @ 2A

Product Details

Demo circuit 1157 is a dual monolithic step-down DC/DC converter featuring the LT3510. The demo circuit is designed for 3.3V and 1.8V outputs from a 4.5V to 24V input. The current capability of each channel is up to 2A. Both regulators features independent input voltage, feedback, soft-start and power good pins and the outputs can be configured to track each other.

DC1157A
LT3510EFE Demo Board | 4.5V ≤ VIN ≤ 24V, VOUT1 = 3.3V @ 2A, VOUT2 = 1.8V @ 2A

Reference Designs

DK-START-4CGX15N Starter Kit
Altera Cyclone IV GX Transceiver Starter Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Cyclone IV GX Transceiver Starter Kit

Latest Discussions

No discussions on LT3510 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed