LT3027

RECOMMENDED FOR NEW DESIGNS

Dual 100mA, Low Dropout, Low Noise, Micropower Regulator with Independent Inputs

Part Models
8
1ku List Price
Starting From $2.21

Part Details

  • Low Noise: 20µVRMS (10Hz to 100kHz)
  • Low Quiescent Current: 25µA/Channel
  • Independent Inputs
  • Wide Input Voltage Range: 1.8V to 20V
  • Output Current: 100mA/Channel
  • Very Low Shutdown Current: <0.1µA
  • Low Dropout Voltage: 300mV at 100mA
  • Adjustable Output from 1.22V to 20V
  • Stable with 1µF Output Capacitor
  • Stable with Aluminum, Tantalum or Ceramic Capacitors
  • Reverse Battery Protected
  • No Protection Diodes Needed
  • Overcurrent and Overtemperature Protected
  • Tracking/Sequencing Capability
  • Thermally Enhanced 10-Lead MSOP and DFN Packages
LT3027
Dual 100mA, Low Dropout, Low Noise, Micropower Regulator with Independent Inputs
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2977 RECOMMENDED FOR NEW DESIGNS 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3027
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC811A

LT3027EDD Demo Board | Dual Input, Dual Micropower Low Noise LDO Regulator, 2.3V ≤ VIN ≤ 20V, VOUT1 = VOUT2 = 2.5V/3.3V/5V @ 100mA

Product Details

Demonstration circuit 811 is a dual 100mA output and dual (independent) input regulator, based on the LT3027, which consists of two identical LDO linear regulators in the 3 × 3 DFN-10 package. Each input has an input voltage range of 2.3V to 20V and a jumper-selectable output voltage of 2.5V, 3.3V, 5V or a user-defined value. The DC quiescent current, per channel, is typically only 20 uA at no load, and less than 0.1 uA in shutdown. The DC811 comes assembled with small ceramic capacitors, showing the LT3027 ability to maintain stability with ceramic output capacitors.

DC811A
LT3027EDD Demo Board | Dual Input, Dual Micropower Low Noise LDO Regulator, 2.3V ≤ VIN ≤ 20V, VOUT1 = VOUT2 = 2.5V/3.3V/5V @ 100mA

Reference Designs

DK-DEV-4CGX150N FPGA Development Kit
Altera Cyclone IV GX FPGA Development Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
DK-START-4CGX15N Starter Kit
Altera Cyclone IV GX Transceiver Starter Kit Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Altera Cyclone IV GX FPGA Development Kit
Altera Cyclone IV GX Transceiver Starter Kit

Latest Discussions

Recently Viewed