LT3065 Series

RECOMMENDED FOR NEW DESIGNS

45V VIN, 500mA Low Noise, Linear Regulator with Programmable Current Limit and Power Good

Part Models
120
1ku List Price
Starting From $2.25

Part Details

  • Input Voltage Range: 1.6V to 45V
  • Output Current: 500mA
  • Dropout Voltage: 300mV
  • Programmable Precision Current Limit: ±10%
  • Power Good Flag
  • Low Noise: 25µVRMS (10Hz to 100kHz)
  • Adjustable Output (VREF = VOUT(MIN) = 600mV)
  • Output Tolerance: ±2% Over Line, Load and Temperature
  • Current Limit Foldback Protection
  • Stable with Low ESR, Ceramic Output Capacitors (3.3µF Minimum)
  • Single Capacitor Soft-Starts Reference and Lowers Output Noise
  • Shutdown Current: <1µA
  • Reverse Battery and Thermal Limit Protection
  • 10-Lead 3mm × 3mm DFN and 12-lead MSOP Packages
  • AEC-Q100 Qualified for Automotive Applications
LT3065 Series
45V VIN, 500mA Low Noise, Linear Regulator with Programmable Current Limit and Power Good
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
PowerPath, Ideal Diodes, and Load Switches 1
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3065
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2072A

LT3065 Demo Board | Low Noise Linear Regulator, Programmable Current Limit, 5.35V ≤ VIN ≤ 45V, VOUT = 1.2V to 5V @ 500mA

Product Details

Demonstration circuit 2072A is an adjustable 500mA linear regulator featuring the LT3065. The LT3065 is a micropower, low noise and low dropout voltage linear regulator. The device supplies 500mA of output current with a typical dropout voltage of 300mV. A 10nF bypass capacitor reduces output noise to 25μVRMS in a 10Hz to 100kHz bandwidth and soft-starts the reference. The LT3065’s ±45V input voltage rating combined with its precision current limit make the IC an ideal choice for robust, high reliability applications.

DC2072A
LT3065 Demo Board | Low Noise Linear Regulator, Programmable Current Limit, 5.35V ≤ VIN ≤ 45V, VOUT = 1.2V to 5V @ 500mA

Reference Designs

LaywerScape Q or IQ - LS1043RDB
NXP (Freescale) QorIQ LS1043A-RDB Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Kintex Ultrascale Plug In Card - Top View
Xilinx Tested Power Solution for the Kintex UltraScale MGTs (Multi-Gigabit Transceivers) Circuits from the lab

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
NXP (Freescale) QorIQ LS1043A-RDB
Xilinx Tested Power Solution for the Kintex UltraScale MGTs (Multi-Gigabit Transceivers)

Latest Discussions

Recently Viewed