LT3055 Series

RECOMMENDED FOR NEW DESIGNS

500mA, Linear Regulator with Precision Current Limit and Diagnostics

Part Models
36
1ku List Price
Starting From $2.66

Part Details

  • Output Current: 500mA
  • Dropout Voltage: 350mV
  • Input Voltage Range: 1.6V to 45V
  • Programmable Precision Current Limit: ±10%
  • Output Current Monitor: 1/500th of IOUT
  • Programmable Minimum IOUT Monitor
  • Temperature Monitor: 10mV/°C
  • FAULT Indicator: Current Limit, Thermal Limit or Minimum IOUT
  • Low Noise: 25μVRMS (10Hz to 100kHz)
  • Adjustable Output (VREF = VOUT(MIN) = 0.6V)
  • Output Tolerance: ±2% Over Load, Line and Temperature
  • Stable with Low ESR, Ceramic Output Capacitors (3.3μF Minimum)
  • Shutdown Current: <1μA
  • Reverse Battery and Thermal Limit Protection
  • 16-Lead 4mm × 3mm DFN and MSOP Packages
LT3055 Series
500mA, Linear Regulator with Precision Current Limit and Diagnostics
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
LT3065 Series 45V VIN, 500mA Low Noise, Linear Regulator with Programmable Current Limit and Power Good
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3055
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1865A

LT3055EDD Demo Board | Micropower Linear Regulator, Precision Current Limit, Diagnostics, ±45V Input Voltages, 2.2V ≤ VIN ≤ 45V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V/5V @ 500mA

Product Details

Demonstration circuit 1865A is an adjustable 500mA linear regulator featuring the LT3055. The demo board allows input voltages up to ±45V. The input voltage range is 2.2V to 45V and the jumper selectable output voltage can be set to 1.2V, 1.5V, 1.8V, 2.5V, 3.3V, 5V or a user-defined value.


The LT3055 is a micropower (65µA no-load quiescent current), low noise and low dropout (350mV) voltage linear regulator. A 10nF bypass capacitor reduces output noise to 25μVRMS (10Hz to 100kHz bandwidth) and soft-starts the reference. The LT3055’s ±45V input voltage rating combined with its precision current limit and diagnostic functions make the IC an ideal choice for robust, high reliability applications. The LT3055 current limit can be programmed by a single resistor, and is accurate to ±10% over a wide input voltage and temperature range. Another resistor programs the LT3055’s optional minimum output current monitor, useful for detecting open-circuit conditions.


 


DC1865A
LT3055EDD Demo Board | Micropower Linear Regulator, Precision Current Limit, Diagnostics, ±45V Input Voltages, 2.2V ≤ VIN ≤ 45V, VOUT = 1.2V/1.5V/1.8V/2.5V/3.3V/5V @ 500mA

Latest Discussions

Recently Viewed