LT1991

PRODUCTION

Precision, 100µA Gain Selectable Amplifier

Part Models
20
1ku List Price
Starting From $1.88

Part Details

  • Pin Configurable as a Difference Amplifier, Inverting and Noninverting Amplifier
  • Difference Amplifier
    • Gain Range 1 to 13
    • CMRR >75dB
  • Noninverting Amplifier
    • Gain Range 0.07 to 14
  • Inverting Amplifier
    • Gain Range -0.08 to -13
  • Gain Error <0.04%
  • Gain Drift < 3ppm/°C
  • Wide Supply Range: Single 2.7V to Split ±18V
  • Micropower: 100µA Supply Current
  • Precision: 50µV Maximum Input Offset Voltage
  • 560kHz Gain Bandwidth Product
  • Rail-to-Rail Output
  • Space Saving 10-Lead MSOP and DFN Packages
LT1991
Precision, 100µA Gain Selectable Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1991

LT1991 Online Design Tool - BETA

Online Design Tool – BETA helps configure difference amplifier gain and topology with consideration for supply and output common mode limitations, analyzes noise and input impedance, and generates a downloadable LTSpice file for further simulation.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC819A

LT1990CS8/LT1991CMS/LT1995CMS | Configurable Gain Amplifiers, V+ = +2.5V to +15V, V– = –2.5V to –15V

Product Details

DC819A Demo Board for:

LT1990 ±250V Input Range G = 1, 10, Micropower, Difference Amplifier

LT1995 30MHz, 1000V/µs Gain Selectable Amplifier

LT1991 Precision, 100µA Gain Selectable Amplifier

DC819A
LT1990CS8/LT1991CMS/LT1995CMS | Configurable Gain Amplifiers, V+ = +2.5V to +15V, V– = –2.5V to –15V

Latest Discussions

Recently Viewed