LT1790

PRODUCTION

Micropower SOT-23 Low Dropout Reference Family

Part Models
56
1ku List Price
Starting From $1.50
Viewing:

Part Details

  • High Accuracy:
    • A Grade—0.05% Max
    • B Grade—0.1% Max
  • Low Drift:
    • A Grade—10ppm/°C Max
    • B Grade—25ppm/°C Max
  • Low Thermal Hysteresis 40ppm (Typical) –40°C to 85°C
  • Low Supply Current: 60µA Max
  • Sinks and Sources Current
  • Low Dropout Voltage
  • Guaranteed Operational –40°C to 125°C
  • Wide Supply Range to 18V
  • Available Output Voltage Options: 1.25V, 2.048V, 2.5V, 3V, 3.3V, 4.096V and 5V
  • Low Profile (1mm) ThinSOT Package
LT1790
Micropower SOT-23 Low Dropout Reference Family
Positive Connection for LT1790-2.5 Typical VOUT Positive Connection for LT1790-2.5 Distribution for LT1790-2.5 Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 3


Models for the following parts are available in LTspice:

  • LT1790-1.25
  • LT1790-2.048
  • LT1790-2.5
  • LT1790-3
  • LT1790-3.3
  • LT1790-4.096
  • LT1790-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADALM-SR1

Switching Regulator Active Learning Module

Features and Benefits

  • Companion module for Active Learning labs on buck and boost power converters
  • Illustrates important concepts related to buck and boost converters:
    • Continuous vs. Discontinuous Conduction Modes
    • Open loop operation
    • Voltage mode control
    • Current mode control
  • Independently adjustable parameters: frequency, duty cycle, voltage/current mode
  • Onboard current sense amplifiers and adjustable load minimize equipment requirements.

Product Details

The ADALM-SR1 (Analog Devices Active Learning Module, Switching Regulator) board is a companion module for several switching regulator exercises covering buck and boost regulators:

  • Boost and Buck converter elements and open-loop operation
  • Buck Converters: closed loop operation
  • Boost Converters: closed loop operation

The circuits required for these exercises exceed the complexity that can be constructed on a breadboard, so the ADALM-SR1 was designed as a flexible platform for experimenting with power electronics. Onboard current sense amplifiers, adjustable electronic load, and feedback signal injection circuitry eliminate the need for expensive equipment — the only additional equipment required is:

  • 5V USB wall adapter
  • Basic adjustable power supply for input power (0-12V, 2A)
  • Multimeter
  • ADALM2000 or basic oscilloscope (2 channels with trigger, >10MHz bandwidth)

ADALM-SR1
Switching Regulator Active Learning Module
ADALM-SR1 Angle ADALM-SR1 Top ADALM-SR1 Bottom

Reference Designs

Figure 1. CN0554 Simplified Block Diagram
CN0554 Circuits from the lab

±10 V Analog Input and ±15 V Analog Output for Raspberry Pi Platforms

Features and Benefits

  • 8-Psuedo differential inputs or 16-Single-ended inputs
  • Selectable Input Voltage range, up to ±13 V
  • 16 Single-ended Outputs
  • Up to ±15 V Outputs
  • All Power Rails Derived from the Raspberry Pi

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2023-02-17 01:00
    CN0554: 10V Analog Input and 15V Analog Output for Raspberry Pi
CN0554
±10 V Analog Input and ±15 V Analog Output for Raspberry Pi Platforms
Figure 1. CN0554 Simplified Block Diagram
EVAL-CN0554-RPIZ
EVAL-CN0554-RPIZ - Top View
EVAL-CN0554-RPIZ - Bottom View

Latest Discussions

Recently Viewed