LT1332

Obsolete

Wide Supply Range Low Power RS232 Transceiver with 12V VPP Output for Flash Memory

Part Details

  • Obsolete - Datasheet For Information Purposes Only. Contact Analog Devices For Replacement
  • Generates Full RS232 Signal Levels from 3V Supply
  • 12V VPP Output Available for Flash Memory
  • Useful with a Wide Variety of Switching Regulators
  • Low Supply Current: I(VCC) = 1mA
  • Wide Supply Range: 2V ≤ VCC ≤ 6V
  • ESD Protection Over ±10kV
  • Operates to 120k Baud
  • Outputs Assume a High Impedance State When Off or Powered Down
  • One μPower Receiver Remains Active While in SHUTDOWN
  • Flowthrough Architecture Eases PC Board Layout
  • 40μA Supply Current in SHUTDOWN
  • Absolutely No Latch-Up
  • Available in SO and SSOP Packages
LT1332
Wide Supply Range Low Power RS232 Transceiver with 12V VPP Output for Flash Memory
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on LT1332 yet. Have something to say?

Start a Discussion on EngineerZone®