LT1133A

PRODUCTION

Advanced Low Power 5V RS232 Drivers/Receivers with Small Capacitors (Includes LT1130 thru LT1141)

Part Models
5
1ku List Price
Starting From $5.76

Part Details

  • ESD Protection over ±10kV (±15kV IEC-1000-4-2 for LT1133A, LT1137A and LT1141A)
  • Uses Small Capacitors: 0.1µF, 0.2µF
  • 1µA Supply Current in SHUTDOWN
  • 120kbaud Operation for RL = 3k, CL = 2500pF
  • 250kbaud Operation for RL = 3k, CL = 1000pF
  • CMOS Comparable Low Power
  • Easy PC Layout: Flowthrough Architecture
  • Rugged Bipolar Design: Absolutely No Latchup
  • Outputs Assume a High Impedance State When Off or Powered Down
  • Improved Protection: RS232 I/O Lines Can Be Forced to ±30V Without Damage
  • Output Overvoltage Does Not Force Current Back into Supplies
  • Available in SO and SSOP Packages
LT1133A
Advanced Low Power 5V RS232 Drivers/Receivers with Small Capacitors (Includes LT1130 thru LT1141)
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed