LT1030

Obsolete

Quad Low Power Line Driver

Viewing:

Part Details

  • Low Operating Voltage ±5V to ±15V
  • Supply Current: 500µA
  • Zero Supply Current When Shut Down
  • Outputs Can Be Driven ±30V
  • Output “Open” When Off (Three-State)
  • Output Drive: 10mA
  • Pinout Similar to 1488*
  • Output of Several Devices Can Be Paralleled
LT1030
Quad Low Power Line Driver
RS232 Line Driver Output Swing vs Output Current Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on lt1030 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed