LT1026

PRODUCTION

Voltage Converter

Part Models
5
1ku List Price
Starting From $2.74

Part Details

  • Generates + and - from Single Input
  • Up to ±18V Output
  • Only Needs Four 1µF Capacitors
  • No Inductors
  • 10mA Output Current Minimum
  • Operates Down to 4V
  • No Latchup
  • 8-Pin Minidip
LT1026
Voltage Converter
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1026
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed