Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC986A

RECOMMENDED FOR NEW DESIGNS

0.1 GHz to 50 GHz, GaAs, MMIC Reflective SPDT Switch

Part Models
2
1ku List Price
price unavailable

Part Details

  • Broadband frequency range: 0.1 GHz to 50 GHz
  • Reflective 50 Ω design
  • Low insertion loss: 2.3 dB at 50 GHz
  • High isolation: 30 dB at 50 GHz
  • High input linearity
    • 1 dB power compression (P1dB): 28 dBm typical
    • Third-order intercept (IP3): 40 dBm typical
  • High power handling
    • 27 dBm through path
  • 13-pad, 0.98 mm × 0.75 mm × 0.1 mm, CHIP
HMC986A
0.1 GHz to 50 GHz, GaAs, MMIC Reflective SPDT Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5024 RECOMMENDED FOR NEW DESIGNS Silicon SPDT Switch Reflective, 100 MHz to 44 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Latest Discussions

Recently Viewed