HMC973

Obsolete

Voltage Variable Attenuator SMT, 0.5 - 6.0 GHz

Part Details

  • Excellent Linearity:
    +35 dBm Input IP3
  • Wide Attenuation Range:
    26 dB
  • Single Positive Voltage
    Control: 0 to +5V
  • Absorptive Topology
  • 16 Lead 3x3mm SMT Package: 9mm²

Suggested Replacement Parts

HMC973A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC Voltage Variable Attenuator, 0.5 - 5.0 GHz

HMC973
Voltage Variable Attenuator SMT, 0.5 - 6.0 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC973A RECOMMENDED FOR NEW DESIGNS GaAs MMIC Voltage Variable Attenuator, 0.5 - 5.0 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC973LP3E
HMC973LP3E Evaluation Board

Latest Discussions

Recently Viewed