HMC943ALP5DE

PRODUCTION

GaAs pHEMT MMIC 1.5 Watt Power Amplifier, 24 - 34 GHz

Part Models
1
1ku List Price
price unavailable

Part Details

  • Saturated Output Power: +33 dBm @ 23% PAE
  • High Output IP3: +41 dBm
  • High Gain: 23 dB 
  • DC Supply: +5.5V @ 1300 mA
  • No External Matching Required
  • 32 Lead 5 × 5 mm SMT Package: 25 mm2
HMC943ALP5DE
GaAs pHEMT MMIC 1.5 Watt Power Amplifier, 24 - 34 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC943APM5E >1.5 W (34 dBm), 24 GHz to 34 GHz, GaAs, pHEMT, MMIC, Power Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC943ALP5DE
HMC943ALP5DE Evaluation Board

Latest Discussions

Recently Viewed