HMC943APM5E

PRODUCTION

>1.5 W (34 dBm), 24 GHz to 34 GHz, GaAs, pHEMT, MMIC, Power Amplifier

Part Models
2
1ku List Price
price unavailable

Part Details

  • High saturated output power (PSAT): 34 dBm
  • High output IP3: 39 dBm
  • High gain: 23 dB
  • DC supply: 5.5 V at 1300 mA
  • No external matching required
  • 32-lead, 5 mm × 5 mm LFCSP_CAV package
HMC943APM5E
>1.5 W (34 dBm), 24 GHz to 34 GHz, GaAs, pHEMT, MMIC, Power Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-HMC943APM5E

HMC943APM5E Evaluation Board

Product Details

The HMC943APM5E evaluation board is a 2 layer board fabricated using Rogers 4350 and best practices for high frequency RF design. The RF input and RF output traces have a 50 Ω characteristic impedance. The circuit board is attached to a heat sink using SN96 solder and provides a low thermal resistance path. Components are mounted using SN63 solder allowing rework of the surface-mount components without compromising the circuit board to heat sink attachment.

The evaluation board and populated components are designed to operate over the ambient temperature range of −40°C to +85°C. During operation, to control the temperature of the HMC943APM5E, attach the evaluation board to a temperature controlled plate.

EVAL-HMC943APM5E
HMC943APM5E Evaluation Board

Latest Discussions