HMC932

Obsolete

390° Analog Phase Shifter SMT, 12 - 18 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wide Bandwidth: 12 - 18 GHz
  • 390° Phase Shift
  • Low Insertion Loss: 4 dB
  • Low Phase Error: ±10 deg Typ.
  • Single Positive Voltage Control
  • 24 Lead 4 × 4mm QFN Package: 16mm²
HMC932
390° Analog Phase Shifter SMT, 12 - 18 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC932LP4E
HMC932LP4E Evaluation Board

Latest Discussions