HMC929

LAST TIME BUY

430° Analog Phase Shifter SMT, 4 - 8 GHz

Part Details

  • Octave Bandwidth: 4 - 8 GHz
  • 430° Phase Shift
  • Low Insertion Loss: 4 dB
  • Low Phase Error: ±5° Typ.
  • Single Positive Voltage Control 
  • 24 Lead 4x4 mm QFN Package: 16 mm2
HMC929
430° Analog Phase Shifter SMT, 4 - 8 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC649A RECOMMENDED FOR NEW DESIGNS GaAs MMIC 6-Bit Digital Phase Shifter, 3 GHz to 6 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions