HMC913-Die

PRODUCTION

Successive Detection Log Video Amplifier (SDLVA) Chip, 0.6 - 20 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • High Logging Range: 59 dB
    (-54 to +5 dBm) @ 18 GHz
  • Output Frequency Flatness: ±1.5 dB
  • Log Linearity: ±1 dB
  • Fast Rise/Fall Times: 5/10 ns
  • Single Positive Supply: +3.3V
  • ESD Sensitivity (HBM): Class 1A
HMC913-Die
Successive Detection Log Video Amplifier (SDLVA) Chip, 0.6 - 20 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC913-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed