HMC909

LAST TIME BUY

RMS Power Detector Single-Ended SMT, DC - 5.8 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Broadband Single-Ended RF Input
    ±1 dB Detection Accuracy to 5.8 GHz
  • Input Dynamic Range: -51 to -11 dBm
  • Digitally Programmable
    Integration Bandwidth
  • RF Signal Wave Shape & Crest Factor Independent
  • +5V Operation from -40°C to +85°C
  • Excellent Temperature Stability
  • Power-Down Mode 
  • 24 Lead 4x4mm SMT Package: 16mm²
HMC909
RMS Power Detector Single-Ended SMT, DC - 5.8 GHz
hmc909lp4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed