HMC813LC4B

PRODUCTION

Successive Detection Log Video Amplifier (SDLVA) SMT, 1 - 20 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • High Logging Range: 55 dB
  • Frequency Flatness: ±1.5 dB
  • Saturated Output Power: -7 dBm
  • Fast Rise/Fall Times: 5/10 ns
  • Single Positive Supply: +3.3V
  • ESD Sensitivity (HBM): Class 1A
  • 24 Lead 4×4mm SMT Package: 16mm2
HMC813LC4B
Successive Detection Log Video Amplifier (SDLVA) SMT, 1 - 20 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC813LC4B
HMC813LC4B Evaluation  Board

Latest Discussions

Recently Viewed