HMC813-Die

PRODUCTION

Successive Detection Log Video Amplifier (SDLVA) Chip, 1 - 26 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • High Logging Range: 55 dB
  • Frequency Flatness: ±1.5 dB
  • Saturated Output Power: -7 dBm 
  • Fast Rise/Fall Times: 4/10 ns
  • Single Positive Supply: +3.3V
  • ESD Sensitivity (HBM): Class 1A
  • -55 to +85 °C Operating Temperature
HMC813-Die
Successive Detection Log Video Amplifier (SDLVA) Chip, 1 - 26 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC813-DIE yet. Have something to say?

Start a Discussion on EngineerZone®