HMC812

Obsolete

Voltage Variable Attenuator SMT, 5 - 30 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Wide Bandwidth: 5 - 30 GHz
  • Excellent Linearity: +25 dBm Input P1dB
  • Wide Attenuation Range: 30 dB
  • 24 Lead Ceramic 4x4mm SMT Package: 16mm²
HMC812
Voltage Variable Attenuator SMT, 5 - 30 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC812A RECOMMENDED FOR NEW DESIGNS GaAs MMIC Voltage-Variable Attenuator, 5 - 30 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Latest Discussions

Recently Viewed