HMC800

Obsolete

10 dB 1-Bit Digital Positive Control Attenuator SMT, DC - 10 GHz

Part Details

  • ±0.3 dB Typical Step Error
  • Low Insertion Loss: 2 dB
  • High IP3: +55 dBm
  • Single Control Line
  • TTL/CMOS Compatible Control
  • Single +5V Supply
  • 16 Lead 3x3mm SMT Package: 9mm²

HMC800
10 dB 1-Bit Digital Positive Control Attenuator SMT, DC - 10 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC424ALP3E 0.1 GHz to 13.0 GHz, 0.5 dB LSB, 6-Bit, GaAs Digital Attenuator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC800LP3E
HMC800LP3E Evaluation Board

Latest Discussions

Recently Viewed