HMC792A

RECOMMENDED FOR NEW DESIGNS

0.25 dB LSB GaAs MMIC 6-Bit Digital Attenuator SMT, DC - 6 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • 0.25 dB LSB steps to 15.75 dB
  • Power-up state selection
  • High input IP3: +53 dBm
  • Low insertion loss: 1.8 dB @ 2.0 GHz
  • TTL/CMOS compatible, serial, parallel or latched parallel control
  • ±0.1 dB typical step error
  • Single +3V or +5V supply
  • 24 lead 4x4mm SMT package: 16mm2
HMC792A
0.25 dB LSB GaAs MMIC 6-Bit Digital Attenuator SMT, DC - 6 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

IBIS Model 1

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC792ALP4
HMC792ALP4 Evaluation Board

Latest Discussions

Recently Viewed