HMC784

Obsolete

GaAs MMIC 10 W T/R Switch, DC to 4 GHz

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Input P1dB: 40 dBm @ Vdd = 8 V
  • High third-order intercept: 62 dBm
  • Positive control: 3 V to 8 V
  • Low insertion loss: 0.4 dB
  • MSOP8G package: 14.8 mm²
HMC784
GaAs MMIC 10 W T/R Switch, DC to 4 GHz
HMC784MS8G_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
HMC784A RECOMMENDED FOR NEW DESIGNS GaAs MMIC 10 Watt T/R Switch DC - 4 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC784MS8GE
HMC784MS8GE Evaluation Board

Latest Discussions

Recently Viewed