Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC751

RECOMMENDED FOR NEW DESIGNS

Low Noise Amplifier SMT, 17 - 27 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Noise Figure: 2.2 dB
  • Gain: 25 dB
  • OIP3: +25 dBm
  • Single Supply: +4V @ 73 mA
  • 50 Ohm Matched Input/Output
  • RoHS Compliant 4 × 4 mm Package

There is a newer version of this part available

ADL8141 RECOMMENDED FOR NEW DESIGNS

GaAs, pHEMT, MMIC, Low Noise Amplifier, 14 GHz to 24 GHz

HMC751
Low Noise Amplifier SMT, 17 - 27 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC906A-DIE NOT RECOMMENDED FOR NEW DESIGNS GaAs pHEMT MMIC 2 Watt Power Amplifier, 27.3 - 33.5 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC751LC4
Evaluation board for the HMC751.

Latest Discussions