HMC906A-DIE

NOT RECOMMENDED FOR NEW DESIGNS

GaAs pHEMT MMIC 2 Watt Power Amplifier, 27.3 - 33.5 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Saturated Output Power: +33.5 dBm @ 20% PAE
  • High Output IP3: +44 dBm @ +24 dBm / tone
  • High Gain: 26.5 dB
  • DC Supply: +6V @ 1200 mA
  • No External Matching Required
  • Die Size: 3.18 x 2.73 x 0.1 mm
HMC906A-DIE
GaAs pHEMT MMIC 2 Watt Power Amplifier, 27.3 - 33.5 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1

Latest Discussions

No discussions on HMC906A-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed