HMC7447

RECOMMENDED FOR NEW DESIGNS

E-Band Detector, 71 - 86 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Frequency: 71 - 86 GHz
  • Input Power Range:
    -0.5 to +23.5 dBm
  • Dynamic Range: 24 dB
  • Insertion Loss: 0.45 dB
  • I/Os Matched to 50 Ohms
  • Die Size: 0.87 x 1.22 x 0.1 mm
HMC7447
E-Band Detector, 71 - 86 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed