Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC738

RECOMMENDED FOR NEW DESIGNS

MMIC VCO with Half Frequency Output & Divide-by-16, 20.9 - 23.9 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Pout: +9 dBm
  • Phase Noise: -95 dBc/Hz @ 100 kHz Typ.
  • No External Resonator Needed
  • 24 Lead 4x4 mm QFN Package: 16 mm2
HMC738
MMIC VCO with Half Frequency Output & Divide-by-16, 20.9 - 23.9 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-HMC738LP4
HMC738LP4 Evaluation Board

Latest Discussions