HMC713MS8

54 dB, Logarithmic Detector/Controller SMT, 45 - 2700 MHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wide Dynamic Range: up to 54 dB
  • High Accuracy:
    ±1 dB with 54 dB Range up to 2.7 GHz
  • Fast Output Response Time
  • Supply Voltage: +2.7 to +5.5V
  • Power-Down Mode
  • Excellent Stability over Temperature
  • MSOP-8 SMT Package: 14.8 mm²
HMC713MS8
54 dB, Logarithmic Detector/Controller SMT, 45 - 2700 MHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on HMC713MS8 yet. Have something to say?

Start a Discussion on EngineerZone®