HMC713LP3E

54 dB, Logarithmic Detector/Controller SMT, 50 - 8000 MHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wide Dynamic Range: up to 54 dB
  • High Accuracy: ±1 dB with 54 dB
    Range Up To 2.7 GHz
  • Fast Output Response Time
  • Supply Voltage: +2.7 to +5.5V
  • Power-Down Mode
  • Excellent Stability over Temperature
  • 16 Lead 3x3 mm SMT Package: 9mm²
HMC713LP3E
54 dB, Logarithmic Detector/Controller SMT, 50 - 8000 MHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC713LP3E
HMC713LP3E Evaluation Board

Latest Discussions

Recently Viewed