Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC654LP2E

PRODUCTION

Fixed Passive SMT Attenuator, DC - 25 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • 4 Attenuator Products:
    2, 3, 4 & 6 dB Fixed Attenuation Levels
  • Wide Bandwidth: DC - 25 GHz
  • Excellent Attenuation Accuracy
  • Power Handling: +25 dBm
  • 6 Lead 2x2mm SMT Package: 4mm2
HMC654LP2E
Fixed Passive SMT Attenuator, DC - 25 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC654LP2E
HMC654LP2E Evaluation Board

Latest Discussions

No discussions on HMC654LP2E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed