HMC649

Obsolete

HMC649 / HMC649LP6

6-Bit Digital Phase Shifter Chip and SMT, 3 GHz to 6 GHz

Part Models
6
1ku List Price
price unavailable

Part Details

  • Low RMS phase error: 3 degrees
  • Low insertion loss: 6.5 dB to 8 dB
  • High linearity: 44 dBm
  • Positive control logic
  • 360 degree coverage, LSB = 5.625 degrees
  • Die size: 4.5 mm x 1.9 mm x 0.1 mm
  • 28-lead QFN leadless SMT package: 36 mm²

Suggested Replacement Parts

HMC649A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC 6-Bit Digital Phase Shifter, 3 GHz to 6 GHz

HMC649

HMC649 / HMC649LP6

6-Bit Digital Phase Shifter Chip and SMT, 3 GHz to 6 GHz

Ask a Question

Documentation

Data Sheet 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC649A RECOMMENDED FOR NEW DESIGNS GaAs MMIC 6-Bit Digital Phase Shifter, 3 GHz to 6 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC649LP6
HMC649LP6 Evaluation Board

Latest Discussions

Recently Viewed