HMC6475

RECOMMENDED FOR NEW DESIGNS

Wideband MMIC VCO with Buffer Amplifier 3.90 - 7.50 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Wide Tuning Bandwidth
  • Pout: +5 dBm
  • Low SSB Phase Noise: −106 dBc/Hz @100 kHz
  • No External Resonator Needed
  • Single Positive Supply: +5V @ 53 mA
  • Ceramic Leadless SMT Package: 16 mm²
HMC6475
Wideband MMIC VCO with Buffer Amplifier 3.90 - 7.50 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-HMC6475

HMC6475 Evaluation Board 

Product Details

The circuit board used in the application should use RF circuit design techniques. Signal lines should have 50 Ohm impedance while the package ground leads and exposed ground paddle should be connected directly to the ground plane similar to that shown. A sufficient number of via holes should be used to connect the top and bottom ground planes. The evaluation circuit board shown is available upon request.

EVAL-HMC6475
HMC6475 Evaluation Board 

Latest Discussions

Recently Viewed