Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC6380

PRODUCTION

Wideband MMIC VCO with Buffer Amplifier 8.0 - 16.0 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Wide Tuning Bandwidth
  • Pout: +6 dBm
  • Low SSB Phase Noise: -92 dBc/Hz @100 kHz
  • No External Resonator Needed
  • Single Positive Supply: +5V @ 75 mA
  • Ceramic Leadless SMT Package: 16 mm²
HMC6380
Wideband MMIC VCO with Buffer Amplifier 8.0 - 16.0 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-HMC6380

HMC6380 Evaluation Board

Product Details

The circuit board used in the application should use RF circuit design techniques. signal lines should have 50 Ohm impedance while the package ground leads and exposed ground paddle should be connected directly to the ground plane similar to that shown. A sufficient number of via holes should be used to connect the top and bottom ground planes.

EVAL-HMC6380
HMC6380 Evaluation Board

Latest Discussions

Recently Viewed