HMC619

Obsolete

HMC619 / HMC619LP5

Power Amplifier Chip or SMT, DC to 10 GHz
Part Models
5
1ku List Price
price unavailable

Part Details

  • P1dB output power: ±27 dBm, ±28 dBm
  • Gain: 11 dB, 12.8 dB
  • Output IP3: +37 dBm
  • Supply voltage: +12 V at 300 mA
  • 50 Ω matched input/output
  • Die size: 3.12 × 1.50 × 0.1 mm
  • 32-lead, 5 × 5 mm, surface-mount technology (SMT) package

Suggested Replacement Parts

HMC637A

HMC619

HMC619 / HMC619LP5

Power Amplifier Chip or SMT, DC to 10 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC637ALP5E GaAs, pHEMT, MMIC, 1 W Power Amplifier, 0.1 GHz to 6 GHz
HMC637A-Die GaAs MMIC 1 WATT POWER AMPLIFIER DC - 6 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC619LP5
HMC619LP5 Evaluation Board

Latest Discussions

Recently Viewed