HMC613

RECOMMENDED FOR NEW DESIGNS

Successive Detection Log Video Amp., SMT 0.1 - 20 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Wide Input Bandwidth; 0.1 to 20 GHz
  • High Logging Range: 59 dB
  • Output Frequency Flatness: ±1.5 dB
  • Log Linearity: ±1 dB
  • Fast Rise/Fall Times: 4/18 ns
  • Recovery Time: 26 ns
  • Single Positive Supply: +3.3V
  • Space Level Packaging Available
  • 24 Lead 4x4mm SMT Package: 16mm2
HMC613
Successive Detection Log Video Amp., SMT 0.1 - 20 GHz
Ask a Question

Documentation

Data Sheet 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC613LC4B
HMC613LC4B Evaluation Board

Latest Discussions

Recently Viewed