HMC612

Obsolete

Logarithmic Detector Controller SMT, 50 Hz - 3 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wide Input Bandwidth:
  • 50 Hz to 3 GHz
  • Wide Dynamic Range: Up to 74 dB
  • High Accuracy: ±1 dB with 60 dB Range Up to 0.9 GHz
  • Supply Voltage: +2.7V to +5.5V
  • Excellent Stability over Temperature
  • Power-Down Mode
  • Compact 4x4mm Leadless
  • SMT Package
HMC612
Logarithmic Detector Controller SMT, 50 Hz - 3 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC612LP4
HMC612LP4 Evaluation Board

Latest Discussions

Recently Viewed