Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC611LP4

Logarithmic Detector Controller SMT, 0.001 - 10.0 GHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Wide Dynamic Range: Up to 63 dB
  • High Accuracy: ±1 dB
    with 54 dB Range Up to 8 GHz
  • Supply Voltage: +5V
  • Excellent Stability over Temperature
  • Buffered Temperature Sensor Output
  • Compact 4x4mm Leadless SMT Package
HMC611LP4
Logarithmic Detector Controller SMT, 0.001 - 10.0 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC611LP4
HMC611LP4 Evaluation Board

Latest Discussions

Recently Viewed