HMC611-Die

Logarithmic Detector Controller Chip, 0.001 GHz to 10 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • Wide Dynamic Range: Up to 70 dB
  • High Accuracy: ±1 dB with 51 dB Range Up to 8 GHz
  • Supply Voltage: +5V
  • Excellent Stability over Temperature
  • Buffered Temperature Sensor Output
  • Die Size: 1.75 x 1.41 x 0.25 mm
HMC611-Die
Logarithmic Detector Controller Chip, 0.001 GHz to 10 GHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on HMC611-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed