HMC603

Obsolete

HMC603MS10 / HMC603QS16

0.5 dB LSB, 5-Bit Digital Attenuator SMT, 0.7 GHz to 3.8 GHz
Part Models
8
1ku List Price
price unavailable

Part Details

  • 0.5 dB LSB steps to 15.5 dB
  • Single positive control per bit
  • ±0.15 dB typical bit error
  • High input IP3: +50 dBm
  • MSOP10 or QSOP16 surface-mount technology (SMT) package

Suggested Replacement Parts

HMC542B RECOMMENDED FOR NEW DESIGNS

0.5dB LSB GaAs MMIC 6-Bit Digital Serial Control Attenuator, DC - 4 GHz

HMC603

HMC603MS10 / HMC603QS16

0.5 dB LSB, 5-Bit Digital Attenuator SMT, 0.7 GHz to 3.8 GHz
Ask a Question

Documentation

Data Sheet 1

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC542B RECOMMENDED FOR NEW DESIGNS 0.5dB LSB GaAs MMIC 6-Bit Digital Serial Control Attenuator, DC - 4 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-HMC603QS16
HMC603QS16 Evaluation Board

Latest Discussions

Recently Viewed