Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC602

LAST TIME BUY

70 dB, Logarithmic Detector/Controller SMT, 1 - 8000 MHz

Part Models
4
1ku List Price
price unavailable

Part Details

  • Wide Dynamic Range: up to 70 dB
  • High Accuracy: ±1 dB with 60 dB Range Up To 6 GHz
  • Fast: 10ns Output Response Time
  • Supply Voltage: +5V
  • Power-Down Mode
  • Excellent Stability over Temperature
  • Buffered Temperature Sensor Output
  • 4x4mm Leadless SMT Package
HMC602
70 dB, Logarithmic Detector/Controller SMT, 1 - 8000 MHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-HMC602LP4
HMC602LP4 Evaluation Board

Latest Discussions

Recently Viewed