HMC601

LAST TIME BUY

75dB Logarithmic Detector/Controller SMT, 10 - 4000 MHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Wide Dynamic Range: up to 75 dB
  • Fast Pulse Response: 15/34ns (Rise/Fall Time)
  • Flexible Supply Voltage:
    +2.7V to +5.5V
  • Power-Down Mode
  • Excellent Stability over Temperature
  • 4x4mm Leadless SMT Package
HMC601
75dB Logarithmic Detector/Controller SMT, 10 - 4000 MHz
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC601LP4
HMC601LP4 Evaluation Board

Latest Discussions

Recently Viewed