HMC550

Obsolete

SPST Failsafe Switch SMT, DC - 6 GHz

Part Models
3
1ku List Price
price unavailable

Part Details

  • Failsafe Operation - “On” When Unpowered
  • Positive Control: 0/+2.2V to 0/+5V
  • Very Low On State Current: 200 nA
  • Low Insertion Loss: 0.7 dB
  • High IP3: +52 dBm
  • Compact SOT26 SMT Package

Suggested Replacement Parts

HMC550A RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SPST Failsafe Switch SMT, DC - 6 GHz

HMC550
SPST Failsafe Switch SMT, DC - 6 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC550A RECOMMENDED FOR NEW DESIGNS GaAs MMIC SPST Failsafe Switch SMT, DC - 6 GHz
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1


Evaluation Kits

EVAL-HMC550
HMC550 Evaluation Board
EVAL-HMC550A
HMC550A Evaluation Board

Latest Discussions