Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC547ALP3E

PRODUCTION

GaAs MMIC SPDT Non-Reflective Switch, DC - 20 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • High isolation:
    • >50 dB up to 5 GHz
    • >40 dB up to 15 GHz
  • Low insertion loss:
    • 1.8 dB at 10 GHz
    • 2.5 dB at 20 GHz
  • Fast switching
  • Non-reflective design
  • QFN SMT package, 9 mm2
HMC547ALP3E

GaAs MMIC SPDT Non-Reflective Switch, DC - 20 GHz

Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADRF5020 RECOMMENDED FOR NEW DESIGNS 100 MHz to 30 GHz, Silicon SPDT Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC547ALP3
HMC547ALP3 Evaluation Board

Latest Discussions