HMC546MS8G

PRODUCTION

GaAs MMIC 20 Watt Failsafe Switch 0.2 to 2.2 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • High Input P0.1dB: +40 dBm Tx
  • Low Insertion Loss: 0.4 dB
  • High IIP3: +65 dBm
  • Positive Control: 0/+3V to 0/+8V
  • Failsafe Operation: Tx “on” When Unpowered
HMC546MS8G
GaAs MMIC 20 Watt Failsafe Switch 0.2 to 2.2 GHz
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC546MS8G
HMC546MS8G Evaluation Board.

Latest Discussions

Recently Viewed