Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC546LP2E

PRODUCTION

10 W, Failsafe, GaAs, SPDT Switch 0.2 GHz to 2.7 GHz

Part Models
2
1ku List Price
price unavailable

Part Details

  • High input P0.1dB: 40 dBm Tx
  • Low insertion loss: 0.4 dB
  • High input IP3: 67 dBm
  • Positive control: 0 V low control; 3 V to 8 V high control
  • Failsafe operation: Tx is on when no dc power is applied
HMC546LP2E
10 W, Failsafe, GaAs, SPDT Switch 0.2 GHz to 2.7 GHz
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
AD-PZSDR2400TDD-EB

Two Channels, 2400MHz TDD Application

Product Details

The AD-PZSDR2400TDD-EB is a 2.4GHz TDD analog module designed to work with the AD9361, a high performance, highly integrated RF transceiver intended for use in RF applications, such as 3G and 4G base station and test equipment applications, and software defined radios. The AD-PZSDR2400TDD-EB is affectionately dubbed the first 'RF personality card'. It plugs into the ADRV1CRR-FMC carrier card. 35mm U.FL coaxial cables connect the card to the ADRV9361-Z7035 SDR SOM providing access to the transmit and receive inputs of the AD9361. Information on the card, how to use it, the design package that surrounds it, and the software which can make it work, can be found on the wiki page.


The purpose of the AD-PZSDR2400TDD-EB is to provide the user with a path to condition the transmit or receive signals of the AD9361. Selection of TX or RX path is achieved by the 200MHz to 2.7GHz SPDT switch HMC546 controlled by the FPGA and accompanying software. The transmit path consists of a 2.4GHz filter, half watt driver amplifier ADL5324 and 2 watt power amplifier HMC921. The receive path consists of the same 2.4GHz filter as well as a low loss LNA HMC669.

AD-PZSDR2400TDD-EB
Two Channels, 2400MHz TDD Application
EVAL-HMC546LP2E
HMC546LP2 Evaluation Board.

Latest Discussions